{balluff/zubehoer/mechanisches_zubehoer_asmtab.prj},{NB=BALLUFF BAM AD-DG-022-D10,0/D12,0-4},{BC=BAM03RK},{L=MIN},{V=MIN},{LM1=MIN},{LM2=MIN},{VERS=MIN},{W=0.037},{ST=AK},{TC=BAM AD-DG-022-D10,0/D12,0-4},{AB=BAM AD-DG-022-D10,0/D12,0-4},{AB1=BAM_AD-DG-022-D10,0/D12,0-4},{PV=PV11557514},{PX=58353_00},{PXX=58348_54},{ICON=58348_54.bmp},{PWEB=yes},{RENDER=20210413_VS_BAM},{EDZ=},{PPATH=mechanisches_zubehoer/coupling/bdg_coupling_asmtpl.prj},{A=-},{TRAFFIC=76169990},{BG=Ø 10 x 29 mm},{MOUNTDET=},{SORT=},{GF=Kupplung},{GFMAT=},{MANUALDE=},{MANUALEN=},{AAQ326=},{ECLASS10_1=},{BAB392=},{DESCRIPT=Version = Double-loop coupling, Material = Galvanized steel PUR, Dimension = Ø 10 x 29 mm, Ambient temperature = -30...80 °C},{MOUNTING=-},{ZDM=-}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
BALLUFF BAM AD-DG-022-D10,0/D12,0-4